Селекция на CAD модел
ER02-2SR
Company
TANJA
Description
ER02 - Rod Control Lock
Bill of material
ER02-2SR
PREVIEW
CNSORDERNO
ER02-2SR
MODEL
Model
ER02-2SR
MATERIAL
Material
Zinc Alloy
FINISH
Finish
Spray
COLOR
Color
Silver
LENGTH
Length
132,5 mm
WITH_KEY
With Key
Yes
FUNCTION
Function
Rod Control Locks
Preview - Generation
Преглед
3D
Размер
2D

Embedded user actions