CAD model selection
K253-03
Company
TANJA
Description
K253 - Double Fold Torque Hinge
Bill of material
K253-03
PREVIEW
CNSORDERNO
K253-03
MODEL
Model
K253-03
MATERIAL
Material
Aluminum alloy
LENGTH
Length
55 mm
FUNCTION
Function
Fixed torque
COLOR
Color
Silver
TORSION
Torsion
0,3 N·m
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions