CAD model selection
EH13-1CR
Company
TANJA
Description
EH13 - Press Type Handle Lock
Bill of material
EH13-1CR
PREVIEW
CNSORDERNO
EH13-1CR
MODEL
Model
EH13-1CR
MATERIAL
Material
Zinc Alloy
FINISH
Finish
Chrome Plated
WEIGHT
Weight
165 g
COLOR
Color
Silver
LENGTH
Length
162 mm
WITH_KEY
With Key
No
FUNCTION
Function
Handle Lock
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions